IESNA:LM-63-2002
[TEST]P1389486
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-740-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34220.6
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
222.2 286.9 601.7 1619.9 3137.9 4304.2 5063.2 5840.7 6821.9 7960.4 9145.2 10737.3 12412.7 13977.0 15513.6 16902.0 17855.4 18188.7 
18105.4 17429.7 16578.1 15365.5 14217.7 14476.9 15671.0 17068.7 17846.2 17938.8 17762.9 17540.7 16050.5 13810.4 9043.4 879.4 
240.7 120.3 83.3 0.0 
222.2 286.9 638.7 1601.3 3045.3 4313.4 5100.2 5803.7 6775.6 7877.1 9163.8 10644.8 12310.9 14023.3 15550.6 16920.6 17818.4 18151.7 
18049.8 17457.4 16550.3 15356.2 14310.3 14467.6 15680.2 16985.4 17836.9 17975.8 17781.4 17522.2 16170.8 13875.2 9441.5 
1036.7 240.7 120.3 92.6 0.0 
222.2 286.9 583.1 1555.1 2888.0 4220.9 4970.6 5720.4 6664.6 7821.6 9080.5 10580.0 12088.8 13634.6 14930.5 16124.5 17096.4 17624.0 
17716.6 17327.8 16661.4 15967.2 15347.0 15124.8 15819.1 17105.7 18077.6 18494.1 18457.1 18299.8 17309.3 15254.4 11866.6 
2415.9 259.2 148.1 111.1 0.0 
222.2 277.7 518.4 1360.7 2656.6 3850.6 4896.6 5674.1 6507.2 7710.5 8950.9 10376.3 11912.9 13329.1 14550.9 15495.1 16328.2 17114.9 
17707.3 17855.4 17651.8 17355.6 17179.7 17198.3 17522.2 18429.3 19447.5 20188.0 20373.2 20354.7 19614.2 17975.8 14597.2 
5414.9 286.9 185.1 148.1 0.0 
222.2 268.4 453.6 1027.5 2156.7 3397.1 4517.1 5461.2 6303.6 7321.8 8608.4 9987.6 11422.3 12857.0 14245.5 15272.9 16069.0 16689.2 
17263.0 17651.8 18012.8 18096.1 18170.2 18318.3 18642.2 19243.9 20095.5 20817.5 21048.9 21132.2 20521.3 18188.7 14662.0 
9497.0 425.8 240.7 185.1 0.0 
222.2 268.4 407.3 870.1 1851.3 3045.3 4248.7 5266.8 6099.9 7090.3 8228.9 9672.9 11153.9 12616.4 14014.1 15143.3 15883.9 16430.0 
16846.5 17207.5 17531.5 17827.7 18096.1 18410.8 18855.1 19419.8 20234.3 20965.6 21206.2 21187.7 20104.7 17688.8 15087.8 
10626.3 1268.1 268.4 212.9 0.0 
222.2 259.2 388.8 731.2 1555.1 2638.1 3822.9 4942.9 5868.5 6821.9 7886.4 9284.1 10644.8 12014.7 13449.4 14597.2 15513.6 15985.7 
16291.1 16633.6 16994.6 17346.4 17762.9 18235.0 18670.0 19299.4 20086.2 20826.7 21011.9 20752.7 19262.4 17161.2 15106.3 
10829.9 2508.5 314.7 240.7 0.0 
222.2 259.2 324.0 518.4 925.6 1758.7 2749.1 3758.1 4942.9 5998.1 6997.8 7988.2 9154.5 10431.9 11737.0 13079.2 14245.5 15032.3 15587.6 
16022.7 16448.5 16818.7 17216.8 17577.8 17929.5 18299.8 18938.4 19521.6 19438.3 19105.1 17781.4 16328.2 13921.5 10681.8 
6359.1 444.3 324.0 0.0 
222.2 249.9 277.7 351.7 518.4 823.8 1407.0 2175.2 3045.3 4045.0 5091.0 6183.2 7266.2 8302.9 9367.4 10468.9 11681.5 12736.7 13801.2 
14680.5 15430.3 16069.0 16679.9 17207.5 17661.1 18059.1 18216.4 18077.6 17735.1 17346.4 16180.1 14708.3 12061.0 9024.9 5822.2 
1721.7 398.0 0.0 
222.2 240.7 249.9 277.7 314.7 388.8 509.1 694.2 971.9 1425.5 2017.9 2702.8 3471.1 4230.1 5165.0 6081.4 7127.4 8275.2 9487.7 10802.1 12135.0 
13347.6 14393.6 15235.9 16013.4 16596.6 16939.1 16939.1 16513.3 16059.7 13708.6 9404.4 4813.3 2286.3 1175.6 407.3 388.8 0.0 
222.2 231.4 231.4 231.4 240.7 240.7 249.9 268.4 296.2 333.2 379.5 444.3 509.1 592.4 703.5 851.6 1027.5 1249.6 1555.1 1971.6 2545.5 3323.0 4470.8 
5868.5 7719.8 9617.3 10978.0 11200.2 10246.8 9117.5 6553.5 4517.1 2980.5 1610.6 555.4 101.8 27.8 0.0 
222.2 222.2 222.2 222.2 212.9 212.9 212.9 203.6 212.9 212.9 222.2 231.4 240.7 249.9 249.9 259.2 268.4 286.9 305.5 342.5 407.3 481.3 638.7 916.4 1425.5 
2332.6 3600.7 4461.5 3980.2 3341.5 1730.9 842.3 370.3 129.6 64.8 37.0 18.5 0.0 
222.2 222.2 212.9 203.6 194.4 185.1 175.9 175.9 166.6 166.6 166.6 166.6 157.4 157.4 148.1 138.8 129.6 111.1 111.1 101.8 101.8 101.8 101.8 92.6 83.3 92.6 
101.8 111.1 111.1 92.6 55.5 46.3 27.8 27.8 18.5 18.5 18.5 0.0 
222.2 212.9 194.4 175.9 166.6 148.1 138.8 129.6 120.3 111.1 101.8 92.6 74.1 64.8 55.5 37.0 27.8 27.8 18.5 18.5 18.5 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 9.3 9.3 
9.3 9.3 18.5 18.5 0.0 
222.2 194.4 175.9 157.4 148.1 129.6 120.3 101.8 83.3 74.1 55.5 46.3 37.0 27.8 18.5 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 
9.3 18.5 0.0 
222.2 194.4 166.6 148.1 129.6 111.1 92.6 74.1 46.3 37.0 27.8 18.5 18.5 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 
18.5 0.0 
222.2 185.1 157.4 129.6 111.1 92.6 64.8 46.3 27.8 18.5 18.5 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 
9.3 0.0 
222.2 175.9 148.1 129.6 101.8 74.1 55.5 37.0 18.5 18.5 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 9.3 
0.0 
222.2 175.9 148.1 120.3 101.8 64.8 46.3 27.8 18.5 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 
0.0 
222.2 185.1 148.1 120.3 101.8 64.8 46.3 27.8 18.5 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
222.2 185.1 148.1 120.3 101.8 64.8 46.3 37.0 27.8 18.5 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
222.2 185.1 148.1 120.3 101.8 74.1 55.5 37.0 27.8 18.5 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
